IESNA:LM-63-2002
[TEST]P944100
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-927-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]50663
TILT=NONE
208 -1 1 37 11 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
4621.5 4592.5 4532 4479.3 4466.1 4471.4 4487.2 4516.2 4542.5 4550.4
4553 4592.5 4674.2 4808.5 5032.3 5348.3 5732.7 6196.2 6788.7 7494.4
8295 9274.6 10462.2 11813.1 13266.7 14828.3 16326.6 17024.4 16002.7 12366.1
6728.1 1898.6 582 345 197.5 81.6 0
4621.5 4605.7 4542.5 4489.8 4476.7 4479.3 4495.1 4524.1 4547.8 4555.7
4560.9 4603.1 4682.1 4824.3 5042.8 5361.5 5751.2 6217.3 6825.6 7531.3
8358.2 9366.7 10601.8 11923.7 13403.6 15004.7 16471.4 17103.4 15842.1 12089.6
6414.8 1780.1 563.5 316 184.3 73.7 0
4621.5 4600.4 4539.9 4484.6 4460.9 4463.5 4471.4 4487.2 4497.7 4508.3
4524.1 4568.8 4653.1 4787.4 5008.6 5300.9 5674.8 6117.2 6688.6 7386.5
8258.1 9348.3 10628.1 12050.1 13524.8 15089 16566.2 17335.2 16400.3 13058.7
7752.5 2859.8 763.7 379.2 223.8 86.9 0
4621.5 4589.9 4532 4471.4 4439.8 4431.9 4437.2 4439.8 4439.8 4458.2
4484.6 4534.6 4618.9 4750.5 4940.1 5219.3 5590.5 6043.5 6614.9 7310.1
8252.8 9379.9 10817.7 12437.2 14096.2 15723.6 17243 18101.5 17627.5 15157.4
10406.9 5034.9 1516.8 553 268.6 84.3 0
4621.5 4589.9 4534.6 4471.4 4431.9 4424 4429.3 4429.3 4429.3 4450.3
4497.7 4542.5 4613.6 4726.8 4898 5156.1 5530 5996.1 6570.1 7302.2
8268.6 9556.3 11218 13185.1 15207.5 17019.2 18480.7 19407.6 19518.2 18254.2
14557 8755.8 3718.3 948 318.6 73.7 0
4621.5 4582 4526.7 4463.5 4421.4 4413.5 4421.4 4431.9 4431.9 4453
4503 4539.9 4595.2 4716.3 4898 5156.1 5519.4 5996.1 6580.7 7352.2
8360.8 9745.9 11605.1 13872.4 16173.9 18172.6 19636.7 20726.9 21395.8 20969.2
18175.2 12761.1 6111.9 1919.7 408.2 94.8 0
4621.5 4589.9 4532 4466.1 4424 4413.5 4418.7 4429.3 4429.3 4450.3
4497.7 4547.8 4618.9 4734.7 4913.8 5177.1 5545.8 6009.2 6588.6 7320.6
8287.1 9577.4 11246.9 13185.1 15186.4 17037.6 18564.9 19628.8 19771 18380.6
14891.5 9092.9 3573.4 921.7 266 71.1 0
4621.5 4595.2 4539.9 4474 4431.9 4421.4 4429.3 4437.2 4445.1 4466.1
4500.4 4555.7 4645.2 4779.5 4971.7 5237.7 5614.2 6072.4 6643.9 7360.1
8308.1 9503.7 10949.4 12526.7 14141 15771 17316.7 18183.1 17590.6 15275.9
10704.5 5145.5 1535.2 576.7 273.9 84.3 0
4621.5 4603.1 4545.1 4481.9 4447.7 4442.4 4453 4474 4492.5 4510.9
4534.6 4582 4674.2 4819 5034.9 5332.5 5703.8 6154.1 6717.6 7399.6
8263.4 9335.1 10591.2 11963.2 13395.7 14944.1 16466.2 17232.5 16426.7 13661.7
8632 3391.7 971.7 463.5 247.5 100.1 0
4621.5 4608.3 4547.8 4484.6 4455.6 4453 4471.4 4508.3 4539.9 4558.3
4576.7 4624.1 4711 4858.5 5085 5403.6 5793.3 6264.7 6844 7544.5
8355.5 9364.1 10525.4 11828.9 13214 14749.3 16210.7 16784.8 15699.9 12187
6678.1 2011.9 613.6 310.7 165.9 65.8 0
4621.5 4605.7 4547.8 4484.6 4455.6 4455.6 4474 4508.3 4542.5 4558.3
4574.1 4613.6 4703.1 4842.7 5066.5 5377.2 5764.3 6256.8 6838.7 7502.3
8300.2 9266.7 10422.7 11734.1 13056 14591.3 16084.4 16790.1 15873.7 12553.1
7112.6 2235.7 647.8 337.1 173.8 60.6 0
